Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3843H031-0404S |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORFS |
| Finish plating | Zinc |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3843H031 |
| Thread sealant | No |
| Thread size 2 | 7/16-20 UNF |