Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3845T1616-458 |
| Drop dimension IN | 2.374 |
| Drop dimension MM | 60.30 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male ORFS |
| End type 2 | Split flange code 62 |
| Finish plating | Zinc |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.1 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3845T1616 |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |
