Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3848T0808S |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORFS |
| Finish plating | Zinc |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.2 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3848T0808S |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
| Thread size 2 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.500 |
| Tube outside diameter 1 MM | 12.7 |
| Tube outside diameter 2 IN | 0.500 |
| Tube outside diameter 2 MM | 12.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146177667 |