Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF3866-141412S |
| Drop dimension IN | 0.787 |
| Drop dimension MM | 20.00 |
| End size 1 | -14 |
| End size 2 | -14 |
| End size 3 | -12 |
| End type 2 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF3866 |
| Thread sealant | No |
| Thread size 2 | M12x1.5 |
| Thread size 3 | M14x1 |