Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3901-1010S |
| Drop dimension IN | 2.165 |
| Drop dimension MM | 55.00 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Female STC connector |
| End type 2 | Male STC connector |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3901 |
| Thread sealant | No |
| Thread size 2 | 7/8-14 UNF |