Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF3927-1010S |
| Drop dimension IN | 1.181 |
| Drop dimension MM | 30.00 |
| End size 1 | -10 |
| End size 2 | -10 |
| End size 3 | -10 |
| End Type 1 | Female ORB port ISO 11926-1 |
| End type 2 | Male ORB ISO 11926-3 |
| End type 3 | Female ORB port ISO 11926-1 |
| Finish plating | Dura-Kote |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF3927 |
| Thread sealant | No |
| Thread size 2 | 7/8-14 UNF |