Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF3944T0404-533 |
| Item type | Adapter-elbow |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.250 |
| Tube outside diameter 2 MM | 6.4 |