Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FF3947H3-1627S |
| End size 1 | -16 |
| End size 2 | -27 |
| End Type 1 | Male ORFS bulkhead, no jam nut |
| End type 2 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.811 |
| Hex size 5 MM | 46.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3947H3 |
| Thread sealant | No |
| Thread size 2 | M27x2 |