Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3949T1-2020S |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | FF3949T1 |
| Thread sealant | No |