Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3962-1618S |
| End size 1 | -16 |
| End size 2 | -18 |
| End Type 1 | Female ORB port ISO 6149-1 |
| End type 2 | Male DIN3852 form B series DIN |
| Finish plating | Zinc |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3962 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | M16x1.5 |