Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF3980-0001S |
| Drop dimension IN | 1.366 |
| Drop dimension MM | 34.70 |
| End type 1 | Female braze |
| End type 2 | Female STC connector |
| End type 3 | Female STC connector |
| Finish plating | Oil |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item Type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF3980 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146065308 |
