Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF3994-0818S |
| Drop dimension IN | 1.614 |
| Drop dimension MM | 41.00 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male hose bead J1231 |
| End type 2 | Male hose bead J1231 |
| End type 3 | Male ORB Adjustable ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.0 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF3994 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 3 | M18x1.5 |