Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF4001-0002 |
| Drop dimension IN | 2.382 |
| Drop dimension MM | 60.50 |
| End size 1 | -10 |
| End size 2 | -12 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male ORB ISO 11926-2 |
| Finish plating | Bright dip |
| Item type | Adapter-elbow |
| Product material | Bronze |
| Product serial name | FF4001 |
| Thread sealant | No |
| Thread size 2 | 1 1/16-12 UN |