Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4046-2006S |
| End size 1 | -20 |
| End size 2 | -6 |
| End Type 1 | Split flange code 61 |
| End type 2 | Female ORB port ISO 11926-1 |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4046 |
| Thread sealant | No |