Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 107 Degree |
| Brand | Danfoss |
| Catalog Item | FF4076T1620-458 |
| Drop dimension IN | 4.209 |
| Drop dimension MM | 106.90 |
| End size 1 | -16 |
| End size 2 | -20 |
| End Type 1 | Male ORFS |
| End type 2 | Split flange code 62 |
| Finish plating | Zinc |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF4076T1620 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |
| Tube outside diameter 1 IN | 1.000 |
| Tube outside diameter 1 MM | 25.4 |
| Tube outside diameter 2 IN | 1.250 |
| Tube outside diameter 2 MM | 31.8 |