Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Catalog Item | FF4093-0002S |
| Drop dimension IN | 0.862 |
| Drop dimension MM | 21.90 |
| End Type 1 | Female braze |
| End type 2 | Female braze |
| Finish plating | Oil |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF4093 |
| Thread sealant | No |
| Thread size 3 | M12x1.25 |