Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4140-1206-554 |
| End size 1 | -12 |
| End size 2 | -6 |
| End Type 1 | Male 37 degree |
| Finish plating | Passivate |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.0 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | 303 Stainless steel |
| Product serial name | FF4140 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | M12x1.5 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
