Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4141-1205-483 |
| End size 1 | -12 |
| End size 2 | -5 |
| End Type 1 | Male 37 degree |
| Finish plating | Passivate |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | 303 Stainless steel |
| Product serial name | FF4141 |
| Thread sealant | No |
| Thread size 2 | M12x1.5 |