Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4144-0506-555 |
| End size 1 | -5 |
| End size 2 | -6 |
| End Type 1 | Male ORB ISO 11926-3 |
| End type 2 | Female STC connector |
| Finish plating | Zinc |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.1 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4144 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |