Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 107 Degree |
| Brand | Danfoss |
| Catalog Item | FF4152H3-1620S |
| Drop dimension IN | 4.224 |
| Drop dimension MM | 107.30 |
| End size 1 | -16 |
| End size 2 | -20 |
| End Type 1 | Male ORFS |
| End type 2 | Split flange code 62 |
| Finish plating | Zinc |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF4152H3 |
| Thread sealant | No |