Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FF4171-1010S |
| Drop dimension IN | 0.886 |
| Drop dimension MM | 22.50 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male 45 degree flare |
| Finish plating | Zinc |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.1 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF4171 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF |
| Tube outside diameter 1 IN | 0.520 |
| Tube outside diameter 1 MM | 13.2 |
| Tube outside diameter 2 IN | 0.520 |
| Tube outside diameter 2 MM | 13.2 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146184061 |
