Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF4172-0808S |
| Drop dimension IN | 3.190 |
| Drop dimension MM | 81.00 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female BSPP swivel |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.9 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF4172 |
| Thread sealant | Yes |
| Thread size 2 | 1/2-14 NPTF |
| Tube outside diameter 1 IN | 0.460 |
| Tube outside diameter 1 MM | 11.7 |
| Tube outside diameter 2 IN | 0.530 |
| Tube outside diameter 2 MM | 13.5 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146184108 |
