Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | FF4185-0804-1S-BG |
| End size 1 | -8 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe NPSM bulkhead |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 1.024 |
| Hex size 1 MM | 26.0 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 27.0 |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4185 |
| Thread sealant | Yes |
| Thread size 2 | 11/16-16 UN |
| Thread size 3 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.500 |
| Tube outside diameter 1 MM | 12.7 |
| Tube outside diameter 2 IN | 0.250 |
| Tube outside diameter 2 MM | 6.4 |
| Working pressure bar | 345 |
| Working pressure PSI | 5000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146091109 |
