Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF4193-0001S |
| Drop dimension IN | 1.339 |
| Drop dimension MM | 34.00 |
| End Type 1 | Male hose bead J1231 |
| Finish plating | Oil |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.1 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF4093 |
| Thread sealant | No |