Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4212-0622S |
| End size 1 | -6 |
| End size 2 | -22 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.9 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4212 |
| Seal material | Nitrile (NBR) |
| Thread sealant | Yes |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M22x1.5 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
