Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4231-1010S |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Female STC connector |
| End type 2 | Female braze |
| Finish plating | Oil |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4231 |
| Thread sealant | No |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
