Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FF4236H3-0808S |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male braze |
| End type 2 | Male o'ring pilot rigid long |
| Finish plating | Oil |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4236H3 |
| Thread sealant | No |