Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FF4249-0606S |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female braze |
| Finish plating | Oil |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4249 |
| Thread sealant | No |