Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Catalog Item | FF4255-0606S |
| Drop dimension IN | 0.374 |
| Drop dimension MM | 9.50 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female braze |
| End type 2 | Line/hose/tube |
| Finish plating | Oil |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF4255 |
| Thread sealant | No |