ADAPTER STR
FF4257-0001S
Catalog item:
FF4257-0001S
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Catalog Item | FF4257-0001S |
| End size 1 | -3 |
| End size 2 | -10 |
| Finish plating | Oil |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4257 |
| Thread sealant | No |