Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End size 1 | -24 |
| End size 2 | -20 |
| End Type 1 | Male BSPP 60 degree cone |
| End Type 2 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 50.0 |
| Hex size 3 MM | 55.0 |
| Item type | Adapter-straight |
| Product serial name | FF4275 |
| Thread size 1 | G 1 1/2 |
| Thread size 2 | G 1 1/4 |