Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF4281-0620S |
| End size 1 | -6 |
| End size 2 | 12S |
| End type 1 | Male 37 degree |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.740 |
| Hex size 1 MM | 18.800 |
| Hex size 2 IN | 0.940 |
| Hex size 2 MM | 23.900 |
| Hex size 3 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4281 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | M20x1.5 |
| Tube outside diameter 1 IN | 0.380 |
| Tube outside diameter 1 MM | 9.7 |
| Tube outside diameter 2 IN | 0.380 |
| Tube outside diameter 2 MM | 9.7 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075333398 |
