Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4281-1236S |
| End size 1 | -12 |
| End size 2 | -36 |
| End Type 1 | Male 37 degree |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.0 |
| Hex size 2 IN | 1.810 |
| Hex size 2 MM | 46.0 |
| Hex size 3 MM | 36.0 |
| Hex size 5 IN | 1.811 |
| Hex size 5 MM | 46.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4281 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
| Thread size 2 | M36x2 |
| Tube outside diameter 1 IN | 0.740 |
| Tube outside diameter 1 MM | 18.8 |
| Tube outside diameter 2 IN | 0.740 |
| Tube outside diameter 2 MM | 18.8 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075333121 |
