Product specifications
Characteristic | Value |
---|---|
End size 1 | -16 |
End size 2 | 30S |
End type 1 | Male 37 degree |
End type 2 | 24 deg. DKO swivel heavy duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.610 |
Hex size 1 MM | 40.900 |
Hex size 2 IN | 1.960 |
Hex size 2 MM | 49.800 |
Hex size 3 MM | 41.0 |
Item type | Adapter-straight |
Product material | Carbon steel |
Product serial name | FF4281 |
Thread sealant | No |
Thread size 1 | 1 5/16-12 UN |
Thread size 2 | M42x2 |
Tube outside diameter 1 IN | 1.000 |
Tube outside diameter 1 MM | 25.4 |
Tube outside diameter 2 IN | 1.000 |
Tube outside diameter 2 MM | 25.4 |
Working temp max C | 121 |
Working temp max F | 250 |
Working temp min C | -40 |
Working temp min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810075333176 |