Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4284T1010S |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Female JIS BSPP 60 degree cone |
| End type 2 | Female JIS BSPP 60 degree cone |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.0 |
| Hex size 2 IN | 1.181 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4284T1010S |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |
| Thread size 2 | 1-14 UNS |