Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4285-3232S |
| End size 1 | -32 |
| End size 2 | -32 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.953 |
| Hex size 1 MM | 75.0 |
| Hex size 2 IN | 2.953 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4285 |
| Thread sealant | No |
| Thread size 1 | 2 1/2-12 UN |
| Thread size 2 | 2 1/2-12 UN |
| Tube outside diameter 1 IN | 2.000 |
| Tube outside diameter 1 MM | 50.8 |
| Tube outside diameter 2 IN | 2.000 |
| Tube outside diameter 2 MM | 50.8 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075332360 |
