Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4287-0202S |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Hex size 3 MM | 17.0 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4287 |
| Thread sealant | Yes |
| Thread size 1 | R 1/8 |
| Thread size 2 | 1/8-27 NPT |
| Tube outside diameter 1 IN | 0.080 |
| Tube outside diameter 1 MM | 2.0 |
| Tube outside diameter 2 IN | 0.080 |
| Tube outside diameter 2 MM | 2.0 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075333428 |