Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4289-1208S |
| End size 1 | -12 |
| End size 2 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Oil |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4289 |
| Thread sealant | Yes |
| Thread size 2 | 1/2-14 NPT |