Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End size 1 | -10 |
| End size 2 | -10 |
| End size 3 | -10 |
| End type 1 | Female BSPP swivel |
| End type 2 | Female BSPP swivel |
| End type 3 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 MM | 30.0 |
| Hex size 2 MM | 30.0 |
| Hex size 3 MM | 30.0 |
| Hex size 4 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF4305 |
| Thread size 1 | G 5/8 |
| Thread size 2 | G 5/8 |
| Thread size 3 | G 5/8 |