Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF4321-2024S |
| End size 1 | -20 |
| End size 2 | -24 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Female ORB port BSPP |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 55.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4321 |
| Thread size 1 | G 1 1/4 |
| Thread size 2 | G 1 1/2 |