Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF4363-0204S |
| End size 1 | -2 |
| End size 2 | -4 |
| End Type 1 | Male ORB BSPP |
| End type 2 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4363-S |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | G 1/8-28 |
| Thread size 2 | 7/16-20 UNF |