Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4363-1616S |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male ORB Adjustable BSPP |
| End type 2 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.000 |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4363 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | G 1-11 |
| Thread size 2 | 1 5/16-12 UN |