Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF4427-0608SX |
| Drop dimension IN | 0.634 |
| Drop dimension MM | 16.10 |
| End size 1 | -6 |
| End size 2 | -8 |
| End size 3 | -6 |
| End Type 1 | Female braze |
| End type 2 | Female braze |
| End type 3 | Female braze |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF4427-X |
| Thread sealant | No |