Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF4429-100810S |
| Drop dimension IN | 1.811 |
| Drop dimension MM | 46.00 |
| End size 1 | -10 |
| End size 2 | -8 |
| End size 3 | -10 |
| End Type 1 | Male ORFS |
| End type 2 | Line/hose/tube |
| End type 3 | Male ORFS |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.0 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF4429 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 3 | 3/4-16 UNF |