Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF4433-14S |
| End size 1 | -14 |
| End size 2 | -14 |
| End Type 1 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.236 |
| Hex size 5 MM | 6.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | FF4433-S |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |