Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF4433T-16S |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male ORB ISO 6149-2 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.315 |
| Hex size 1 MM | 8.0 |
| Hex size 5 IN | 0.315 |
| Hex size 5 MM | 8.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4433T-S |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |