Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF4435-2016S |
| End size 1 | -20 |
| End size 2 | -16 |
| End Type 1 | Male ORB BSPP |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.890 |
| Hex size 5 MM | 48.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4435-S |
| Thread sealant | No |