Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4468-1010S |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Male braze |
| End type 2 | Female STC connector |
| Finish plating | Oil |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4468 |
| Thread sealant | No |