Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4471-05S |
| End size 1 | -5 |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | FF4471 |
| Thread sealant | No |
| Thread size 2 | 1/2-20 UNF |