Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FF4485-1218D |
| End size 1 | -12 |
| End size 2 | -8 |
| End Type 1 | Female braze |
| Item type | Adapter-straight |
| Product material | Aluminum |
| Product serial name | FF4485 |
| Thread sealant | No |
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FF4485-1218D |
| End size 1 | -12 |
| End size 2 | -8 |
| End Type 1 | Female braze |
| Item type | Adapter-straight |
| Product material | Aluminum |
| Product serial name | FF4485 |
| Thread sealant | No |